Silicon carbide Schottky Barrier Diode for Automotive - SCS220AJHR

Switching loss reduced, enabling high-speed switching . (4-pin package)

Part Number | SCS220AJHRTLL
Status | Active
Package | TO-263AB (LPTL)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Reverse Voltage[V]

650

Continuous Forward Current[A]

20.0

Total Power Dissipation[W]

107

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Features:

  • AEC-Q101 qualified
  • Shorter recovery time
  • High-speed switching possible
  • Reduced temperature dependence