BR24H256FJ-5AC
256KBit, I²C BUS, High Speed Write Cycle, High Endurance, Serial EEPROM for Automotive (125℃ Operation)
BR24H256FJ-5AC
256KBit, I²C BUS, High Speed Write Cycle, High Endurance, Serial EEPROM for Automotive (125℃ Operation)
BR24H256FJ-5AC is a 256 Kbit serial EEPROM of I²C BUS Interface.
Product Detail
Functional Safety:
Specifications:
Series
BR24H-5AC
Density [bit]
256K
Bit Format [Word x Bit]
32K x 8
Vcc(Min.)[V]
1.7
Vcc(Max.)[V]
5.5
Circuit Current (Max.)[mA]
1.7
Standby Current (Max.)[μA]
10
Write Cycle (Max.)[ms]
3.5
Input Frequency (Max.)[Hz]
1M
Endurance (Max.)[Cycle]
4x106
Data Retention (Max.)[Year]
100
I/F
I2C BUS(2-Wire)
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
4.9x6 (t=1.65)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified (Grade 1)
- All Controls Available by 2 Ports of Serial Clock (SCL) and Serial Data (SDA)
- 1.7V to 5.5V Wide Limit of Operating Voltage, Possible 1MHz Operation
- Page Write Mode 64Byte
- Bit Format 32K x 8bit
- Low Current Consumption
- Prevention of Miswriting
WP (Write Protect) Function Added
Prevention of Miswriting at Low Voltage - Noise Filter Built-in SCL/SDA Pin
- Initial Delivery State FFh