The Industry's First Dual-Mode Battery Charge ICs
Enables simultaneous USB PD and wireless charging utilizing the latest standards
Kyoto and Santa Clara, Calif., – December 5, 2017 – ROHM has recently announced the availability of dual-input boost-buck charging ICs that support 1 to 4 battery cells for notebook PCs, smartphones, and power banks that utilize the latest charging technologies such as wireless and USB Power Delivery (USBPD).
The BD99954GW/MUV generates a charging voltage from 3.07 to 19.2V for 1 to 4 cells through boost-buck control for USBPD. In addition, the industry's first dual-input charging system automatically switches charging operation without an MCU using an original built-in charging adapter function. And support is provided for both USBPD and USB BC 1.2. This facilitates configuration of dual-mode systems capable of simultaneous charging via USBPD, wirelessly, or from an AC adapter.
In response, combining its USBPD IC with proprietary semiconductor technologies allowed ROHM to meet these needs and develop dual-input charging ICs that support both USBPD and wireless protocols in a single package.
The BD99954GW
Availability: Now
Pricing: $3.14 /unit (1,000 pcs)
The BD99954MUV
Availability: Now (Sample), January 2018 (OEM Quantities)
The BD99954MWV-EVK-101
Availability: Now
Pricing: $175 /unit (1 pcs)
Key Features
1. Facilitates configuration of the industry's first simultaneous dual-mode charging system
To support the 2 predominant charging methods for the latest portable devices, ROHM developed the industry's first 2-input charging system. A built-in charging adapter discrimination function enables automatic switching between modes without an MCU. This eliminates the need to mount and adjust external peripheral components such as transistors and resistors typically necessary for each charging system (for charge path switching and backflow prevention), significantly reducing both mounting area and design load.
2. Supports the latest USBPD standards through boost-buck control
Step-up/down control makes it possible to generate the charging voltages necessary for USBPD operation (5V to 20V). For example, when charging a 2-cell battery (~8.4V), boost-buck control enables step-down operation from 20V to 8.4V as well as step-up from 5V to 8.4V.
In addition, compliance with the popular USB BC1.2 and USBPD standards provides support for both conventional USB and the newest USB PD charging protocols.
Lineup
Evaluation Board
Sales Start Date: October 2017
Online Distributors: Chip One Stop, Zaiko Store, RS Components
Evaluation Board P/N: BD99954MWV-EVK-101
Support Page: www.rohm.com/web/global/support/battery-charger
Applications
- Notebook PCs
- Tablets PCs
- Smartphones
- Portable Batteries
- Wireless Audio
- <100W Portable Battery-Equipped Devices
Terminology
USB Power Delivery (USBPD), USB BC1.2
Power standards established and promoted by the USB Implementer Forum, Inc. (USB-IF). USBPD is the newest standard that enables power supply up to 100W (20V/5A), whereas USB BC 1.2 is the conventional standard specifying power supply up to 7.5W (5V/1.5A). ROHM offers control ICs for USBPD.
Wireless Charging
Technology that is quickly attracting attention due to the ability to charge without the need for a power cord, improving device connector resistance to water and dust while providing greater convenience by enabling a single power supply to charge multiple different devices. Portable devices that support wireless charging can be charged by simply placing the device on a charging stand/pad (or moving it close to the charger).