Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
New High Performance Optical Sensor for Heart Rate Monitoring Ideal for Wearables
Class-leading power consumption and high detection accuracy contributes to device evolution
ROHM has recently announced the availability of an optical sensor for heart rate monitoring optimized for wearable devices such as sports bands and smart watches. The BH1790GLC leverages proprietary analog circuit technology and optical sensor expertise to improve sensitivity, allowing pulse waves to be detected with high accuracy, even with low LED brightness, resulting in class-leading low power consumption.
Recent years have seen an increasing demand for portable devices featuring greater energy savings and miniaturization. Among wearables such as sports bands and smart watches heart rate monitoring capability has become mainstream, with new functions continually being added. However, their limited battery capacity makes it necessary to reduce power consumption as much as possible in order to prolong operating time.
In response, ROHM utilizes optical sensor development expertise and IR removal technology cultivated over many years to develop an optical sensor for heart rate monitoring optimized for wearables that meets market needs for low power consumption and high accuracy. A specialized optical filter enables high accuracy detection, extending battery life while reducing the effects of IR rays by 10x vs conventional products. This makes it possible to acquire high quality pulse signals even in environments with strong IR presence, such as outdoors, or under intense movements (i.e. sports), contributing to increased performance and further evolution in the wearable device market.
In addition, an optical heart rate monitor expansion board (BH1790GLC-EVK-001) for ROHM's sensor shield is available for purchase online that can collect and process sensor information by connecting to an open platform (general MCU board) such as Arduino Uno.
Key Features
1. Achieves class-leading low power consumption
ROHM combines considerable optical sensor development expertise with original analog circuit technology to improve sensitivity, making it possible to accurately detect pulse waves even with low LED brightness. This reduces power consumption by approx. 74% - the lowest in its class – contributing to longer battery life in wearable devices.
2. Superior IR removal characteristics enable high accuracy detection
A photodiode matched to the green wavelength ideal for pulse detection is used, along with a filter structure optimized for pulse detection that integrates green and IR cut filters in the receiver block. As a result, high accuracy is achieved while susceptibility to IR rays reduced by 10x compared with conventional products, enabling stable pulse detection even under noisy IR conditions such as direct sunlight or strenuous activity (i.e. sports).
3. Decreases mounting area by 30%, reducing design load
The BH1790GLC is capable of detecting high quality pulse signals using low VF low brightness LED elements, eliminating the need for DC/DC circuits for LED power supply conventionally required. This decreases mounting area by 30%, lightening development load.
Applications
Sports bands, smartwatches, and other wearables
Smartphones
Devices requiring pulse sensing
Online Sales Information
Products: Optical Heart Rate Monitor Expansion Board Part No: BH1790GLC-EVK-001 ROHM's sensor shield makes it easy to collect and process sensor data by utilizing software and connecting to an open platform MCU board such as Arduino Uno.
Open Platform A model promoting the universal (public) access of program source code, product lists, detailed specifications, and other information, allowing anybody to copy, modify, and distribute freely.
Sensor Shield An expansion board that makes it easy to measure sensor data (i.e. from accelerometer, gyroscope, barometric pressure sensor) by connecting to an open source MCU board such as Arduino and Lazurite.
New High Performance Optical Sensor for Heart Rate Monitoring Ideal for Wearables
Class-leading power consumption and high detection accuracy contributes to device evolution
ROHM has recently announced the availability of an optical sensor for heart rate monitoring optimized for wearable devices such as sports bands and smart watches. The BH1790GLC leverages proprietary analog circuit technology and optical sensor expertise to improve sensitivity, allowing pulse waves to be detected with high accuracy, even with low LED brightness, resulting in class-leading low power consumption.
Recent years have seen an increasing demand for portable devices featuring greater energy savings and miniaturization. Among wearables such as sports bands and smart watches heart rate monitoring capability has become mainstream, with new functions continually being added. However, their limited battery capacity makes it necessary to reduce power consumption as much as possible in order to prolong operating time.
In response, ROHM utilizes optical sensor development expertise and IR removal technology cultivated over many years to develop an optical sensor for heart rate monitoring optimized for wearables that meets market needs for low power consumption and high accuracy. A specialized optical filter enables high accuracy detection, extending battery life while reducing the effects of IR rays by 10x vs conventional products. This makes it possible to acquire high quality pulse signals even in environments with strong IR presence, such as outdoors, or under intense movements (i.e. sports), contributing to increased performance and further evolution in the wearable device market.
In addition, an optical heart rate monitor expansion board (BH1790GLC-EVK-001) for ROHM's sensor shield is available for purchase online that can collect and process sensor information by connecting to an open platform (general MCU board) such as Arduino Uno.
Key Features
1. Achieves class-leading low power consumption
ROHM combines considerable optical sensor development expertise with original analog circuit technology to improve sensitivity, making it possible to accurately detect pulse waves even with low LED brightness. This reduces power consumption by approx. 74% - the lowest in its class – contributing to longer battery life in wearable devices.
2. Superior IR removal characteristics enable high accuracy detection
A photodiode matched to the green wavelength ideal for pulse detection is used, along with a filter structure optimized for pulse detection that integrates green and IR cut filters in the receiver block. As a result, high accuracy is achieved while susceptibility to IR rays reduced by 10x compared with conventional products, enabling stable pulse detection even under noisy IR conditions such as direct sunlight or strenuous activity (i.e. sports).
3. Decreases mounting area by 30%, reducing design load
The BH1790GLC is capable of detecting high quality pulse signals using low VF low brightness LED elements, eliminating the need for DC/DC circuits for LED power supply conventionally required. This decreases mounting area by 30%, lightening development load.
Applications
Online Sales Information
Products: Optical Heart Rate Monitor Expansion Board
Part No: BH1790GLC-EVK-001
ROHM's sensor shield makes it easy to collect and process sensor data by utilizing software and connecting to an open platform MCU board such as Arduino Uno.
Specifications
A proprietary heart rate calculation algorithm is available. Please refer to ROHM's sensor shield web page below for more information.
http://www.rohm.com/sensor-shield-support/heart-rate-sensor
Terminology
Open Platform
A model promoting the universal (public) access of program source code, product lists, detailed specifications, and other information, allowing anybody to copy, modify, and distribute freely.
Sensor Shield
An expansion board that makes it easy to measure sensor data (i.e. from accelerometer, gyroscope, barometric pressure sensor) by connecting to an open source MCU board such as Arduino and Lazurite.
Latest News