- Home
- MOSFETs
- 12 to 150V MOSFETs
- Single-Pch MOSFETs
- RW1E015RP
Last Time Buy
RW1E015RP
4V Drive Pch MOSFET
Last Time Buy
RW1E015RP
4V Drive Pch MOSFET
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RW1E015RP
Part Number |
|
|
---|---|---|
Ordering Part Number | RW1E015RPT2R | RV4E031RPHZGTCR1 |
Similar Level | - | Same Pinout |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | WEMT6 | DFN1616-6W (Wettable Flank) |
Unit Quantity | 8000 | 3000 |
Minimum Packing Quantity | 8000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-563T | DFN1616-6W |
Package Size [mm] | 1.6x1.6 (t=0.65) | 1.6x1.6 (t=0.8) |
Number of terminal | 6 | 8 |
Polarity | Pch | Pch |
Drain-Source Voltage VDSS [V] | -30 | -30 |
Drain Current ID [A] | -1.5 | -3.1 |
RDS(on)[O] VGS=4V (Typ.) | 0.19 | 0.122 |
RDS(on)[O] VGS=4.5V (Typ.) | 0.17 | 0.108 |
RDS(on)[O] VGS=10V (Typ.) | 0.115 | 0.075 |
RDS(on)[O] VGS=Drive (Typ.) | 0.19 | 0.122 |
Drive Voltage [V] | -4.0 | -4.0 |
Power Dissipation (PD) [W] | 0.7 | 1.5 |
Total gate charge Qg [nC] | 3.2 | 4.8 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-120 | - |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Common Standard | - | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X