RSM002N06
2.5V Drive Nch MOSFET

MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobile equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RSM002N06T2L
Status | Recommended
Package | VMT3
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Package Code

SOT-723

JEITA Package

SC-105AA

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

0.25

RDS(on)[Ω] VGS=2.5V(Typ.)

3

RDS(on)[Ω] VGS=4V(Typ.)

2.3

RDS(on)[Ω] VGS=4.5V(Typ.)

2.1

RDS(on)[Ω] VGS=10V(Typ.)

1.7

RDS(on)[Ω] VGS=Drive (Typ.)

3

Power Dissipation (PD)[W]

0.15

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.2x1.2 (t=0.5)

Find Similar

Features:

· 2.5V-drive type
· Nch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed