R6009KNX
600V 9A TO-220FM, High-speed switching Power MOSFET
R6009KNX
R6009KNX
600V 9A TO-220FM, High-speed switching Power MOSFET
R6009KNX is Low on-resistance and ultra fast switching speed Power MOSFET.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | R6009KNXC7G
Status |
Recommended
Package |
TO-220FM
Unit Quantity | 1000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS |
Yes
Product Longevity Program |
9 Years
Specifications:
Package Code
TO-220FM
Applications
Power Supply
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
600
Drain Current ID[A]
9
RDS(on)[Ω] VGS=10V(Typ.)
0.5
RDS(on)[Ω] VGS=Drive (Typ.)
0.5
Total gate charge Qg[nC]
16.5
Power Dissipation (PD)[W]
48
Drive Voltage[V]
10
Trr (Typ.)[ns]
345
Mounting Style
Leaded type
Bare Die Part Number
Available: K8009
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x15.1 (t=4.8)
Features:
- Low on-resistance.
- Ultra fast switching speed.
- Parallel use is easy.
- Pb-free lead plating; RoHS compliant.