Rohm Breadcrumb

Rohm Productdetail

Automotive Pch -20V -3.5A Small Signal MOSFET - RTQ035P02HZG (New)

RTQ035P02HZG is a MOSFET for switching applications. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Technical Documents

Application Note

NE Handbook Series
 
For Power Device
Operation Notes
 
About TR Die Temperature
Operation Notes
 
Before using ROHM Transistor
Part Explanation
 
For Transistors

Additional information Batch Download 

Package Information

Package Dimensions
 
For TSMT6 package
Taping Information
 
For TSMT6 package
Explanation for Marking
 
For TSMT6 package
Moisture Sensitivity Level
 
For Transistors
Anti-Whisker formation
 
For Transistors
Condition of Soldering
 
For TSMT6 package

Environmental Data

About Flammability of Materials
 
For Transistors
About Non-use SVHC under Reach Regulation
 
For Transistors
Compliance of the RoHS / ELV directive
 
For Transistors

Export Information

About Export Regulations
 
For Transistors