2SCRC41C
NPN, SOT-23, 120V 50mA, High-Voltage Amplifier Transistor
2SCRC41C
2SCRC41C
NPN, SOT-23, 120V 50mA, High-Voltage Amplifier Transistor
2SCRC41C is a transistor for high-voltage amplifier. Complementary is the 2SARA41C/2SA1579U3.
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
SOT-23
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
120
Collector current Io(Ic) [A]
0.05
hFE
180 to 560
hFE (Min.)
180
hFE (Max.)
560
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.2)
Features:
- High breakdown voltage (BVCEO=120V)
- Complements the 2SARA41C/2SA1579U3.