2SC4617
NPN, SOT-416, 50V 150mA, General Purpose Small Signal Amplifier
2SC4617
2SC4617
NPN, SOT-416, 50V 150mA, General Purpose Small Signal Amplifier
2SC4617 is a transistor with low Cob. Complementary is 2SA1774.
New alternative products may be available.
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
SOT-416
JEITA Package
SC-75A
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.15
Collector-Emitter voltage VCEO1[V]
50
Collector current Io(Ic) [A]
0.15
hFE
120 to 390
hFE (Min.)
120
hFE (Max.)
390
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.7)
Features:
- Low Cob. Cob=2.0pF(Typ.)
- Complementary: 2SA1774