2SA2088U3
PNP, SOT-323, -60V -0.5A, Medium Power Transistor

2SA2088U3 is the high speed switching transistor for small signal low frequency amplifier, high speed switching

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | 2SA2088U3T106
Status | Recommended
Package | UMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Package Code

SOT-323

JEITA Package

SC-70

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

-60

Collector current Io(Ic) [A]

-0.5

hFE

120 to 270

hFE (Min.)

120

hFE (Max.)

270

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.0x2.1 (t=1.1)

Find Similar

Features:

  • High speed switching. (Tf:Typ.:60ns at IC=-500mA)
  • Low saturation voltage, typically (Typ.:-150mV at IC=-100mA, IB=-10mA)
  • Strong discharge power for inductive load and capacitance load.
  • Complements the 2SC5876U3

Similar Products

 

Different Grade

2SA2088U3HZG   Grade| Automotive StatusRecommended
X

Most Viewed