KD3002-TQFW00A
Thermal Printhead for Large-sized, High-speed Label Printers
KD3002-TQFW00A
KD3002-TQFW00A
Thermal Printhead for Large-sized, High-speed Label Printers
This series responds to the high reliability required for industrial equipment by applying a heating element structure that supports high-speed printing, a highly durable protective film, and a structure that supports large currents. It is ideal for ticket machines, label printers, and food measuring instruments that are used outdoors or issue tickets continuously.
Product Detail
Part Number | KD3002-TQFW00A
Status |
Recommended
Package |
Unit Quantity |
Minimum Package Quantity |
RoHS |
Yes
Product Longevity Program |
20 Years
Specifications:
Print width[mm]
54.208
Resolutions[dpi]
300
Resistance variation[Ω]
850
Logic voltage[V]
3.13 to 5.25
Number of dot[dots]
640
Platen diameter(Max.)[mm]
20
Print speed[mm/s]
250
Supply voltage[V]
24
Connector type
Wire Cable
Heat sink
Yes
Abrasion life[km]
150
Pulse life[million pulses]
100
Features:
N/A