Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 4.2-18V 3A 1ch Synchronous Buck converter - BD9329AEFJ-LB

Recommended Products

Part Number | BD9329AEFJ-LBE2
Status | NRND
Package | HTSOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Industrial

ch

1

Integrated FET / Controller

Integrated FET

Buck / Boost / Buck-Boost / Inverting

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

4.2

Vin1(Max.)[V]

18.0

Vout1(Min.)[V]

0.9

Vout1(Max.)[V]

12.6

Iout1(Max.)[A]

3.0

SW frequency(Max.)[MHz]

0.38

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

· Long time support a product for Industrial applications.
· Wide operating INPUT Range 4.2V to 18.0V
· 3A Output Current
· Hi-side / Lo-side FET ON-resistance; 0.15 / 0.13O Power Switch
· Low ESR Output Ceramic Capacitors are Available
· Low Standby Current during Shutdown Mode
· 380 kHz Fixed Operating Frequency
· Feedback voltage 0.9V ±1.5% Accuracy at room temp.
    (±2.0% guaranteed for -25? to 85? temperature range)
· Protection Circuits
        Under Voltage Lockout Protection
        Thermal Shutdown
        Over Current Protection
· HTSOP-J8 Package with Exposed thermal PAD.