BV1LC150EFJ-C (Under Development)
Automotive IPD 1ch Low Side Switch

The BV1LC150EFJ-C is an automotive 1ch low side switch IC, which has built-in OCP, TSD, active clamp function. Also, diagnostic function can diagnose OCP, TSD, open load detection function (OLD).

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BV1LC150EFJ-CE2
Package | HTSOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Generation

GEN1

Function

Standard / Error Flag

Channel Number [ch]

1

Drain-Source Voltage (Max.)[V]

42

Output Current[A]

3.5

ON Resistance(Max.)[mΩ]

320

ON Resistance(Typ.)[mΩ]

150

Over Current Detect [A]

3.5

Active Clamp Energy [mJ]

260

Supply Voltage(Min.)[V]

3

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

110

Thermal Shut Down

Self-restart

Open Load Detect [V]

1.5

Status Terminal

Available

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

4.9x6 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • Built-in Over Current Protection Function(OCP)
  • Built-in Thermal Shutdown Function (TSD)
  • Built-in Active Clamp Function
  • Built-in Diagnostic Function
  • Direct Control Enabled from CMOS Logic IC, etc.
  • On Resistance RDS(ON) = 150mΩ(Typ)(when VIN = 5V, IOUT = 0.8A, Tj = 25℃)
  • Monolithic Power Management IC with the Control Block (CMOS) and Power MOS FET Mounted on a Single Chip
X

Most Viewed