- Home
- MOSFETs
- 12 to 150V MOSFETs
- Single-Nch MOSFETs
- RV1C002UN
Not Recommended for New Designs
RV1C002UN
1.2V Drive Nch Small Signal MOSFET
Not Recommended for New Designs
RV1C002UN
1.2V Drive Nch Small Signal MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RV1C002UN
Part Number |
|
|
---|---|---|
Ordering Part Number | RV1C002UNT2CL | RV3C002UNT2CL |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | VML0806 | VML0604 |
Unit Quantity | 8000 | 8000 |
Minimum Packing Quantity | 8000 | 8000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | DFN0806-3 | DFN0604-3 |
Package Size [mm] | 0.6x0.8 (t=0.39) | 0.4x0.6 (t=0.39) |
Number of terminal | 3 | 3 |
Polarity | Nch | Nch |
Drain-Source Voltage VDSS [V] | 20 | 20 |
Drain Current ID [A] | 0.15 | 0.15 |
RDS(on)[O] VGS=1.2V (Typ.) | 3.8 | - |
RDS(on)[O] VGS=1.5V (Typ.) | 2.7 | 2.7 |
RDS(on)[O] VGS=2.5V (Typ.) | 1.7 | 1.7 |
RDS(on)[O] VGS=4.5V (Typ.) | 1.4 | 1.4 |
RDS(on)[O] VGS=Drive (Typ.) | 3.8 | 2.7 |
Drive Voltage [V] | 1.2 | 1.5 |
Power Dissipation (PD) [W] | 0.1 | 0.1 |
Mounting Style | Surface mount | Surface mount |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters
X