R8002KNX
800V 1.6A, TO-220FM, High-speed switching Power MOSFET
R8002KNX
800V 1.6A, TO-220FM, High-speed switching Power MOSFET
The R8xxxKNx series are high-speed switching products, Super Junction MOSFETs, that place an emphasis on high efficiency. This series products achieve higher efficiency via high-speed switching. High-speed switching makes it possible to contribute to higher efficiency in PFC and LLC circuits.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
TO-220FM
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
800
Drain Current ID[A]
1.6
RDS(on)[Ω] VGS=10V(Typ.)
3.5
RDS(on)[Ω] VGS=Drive (Typ.)
3.5
Total gate charge Qg[nC]
7.5
Power Dissipation (PD)[W]
28
Drive Voltage[V]
10
Mounting Style
Leaded type
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x15.1 (t=4.8)
Features:
- Low on-resistance
- Fast switching
- Drive circuits can be simple
- Parallel use is easy
- Pb-free plating ; RoHS compliant