R6530ENZ4
650V 30A TO-247, Low-noise Power MOSFET
R6530ENZ4
650V 30A TO-247, Low-noise Power MOSFET
The R6xxxENx series are low-noise products, Super Junction MOSFETs, that place an emphasis on ease-of-use. This series products achieve superior performance for noise-sensitive applications to reduce noise, such as audio and lighting equipment.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
TO-247AD
Applications
Power Supply
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
650
Drain Current ID[A]
30
RDS(on)[Ω] VGS=10V(Typ.)
0.125
RDS(on)[Ω] VGS=Drive (Typ.)
0.125
Total gate charge Qg[nC]
90
Power Dissipation (PD)[W]
305
Drive Voltage[V]
10
Trr (Typ.)[ns]
640
Mounting Style
Leaded type
Bare Die Part Number
Available: K7457
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
15.94x25.14 (t=5.22)
Features:
- Low on-resistance
- Fast switching speed
- Parallel use is easy
- Pb-free plating ; RoHS compliant