R6520KNZ
650V 20A TO-3PF, High-speed switching Power MOSFET
R6520KNZ
R6520KNZ
650V 20A TO-3PF, High-speed switching Power MOSFET
R6520KNZ is a power MOSFET with low on-resistance and fast switching, suitable for the switching application.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | R6520KNZC17
Status |
Recommended
Package |
TO-3PF
Unit Quantity | 300
Minimum Package Quantity | 30
Packing Type | Tube
RoHS |
Yes
Product Longevity Program |
9 Years
Specifications:
Package Code
TO-3PF
Applications
Power Supply
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
650
Drain Current ID[A]
20
RDS(on)[Ω] VGS=10V(Typ.)
0.185
RDS(on)[Ω] VGS=Drive (Typ.)
0.185
Total gate charge Qg[nC]
40
Power Dissipation (PD)[W]
68
Drive Voltage[V]
10
Trr (Typ.)[ns]
500
Mounting Style
Leaded type
Bare Die Part Number
Available: K8051
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
15.5x26.5 (t=5.7)
Features:
- Low on-resistance
- Ultra fast switching speed
- Parallel use is easy
- Pb-free plating ; RoHS complian