- Home
- MOSFETs
- Automotive MOSFETs
- Automotive Single-Pch MOSFETs
- RSQ015P10FRA
Not Recommended for New Designs
RSQ015P10FRA
Pch -100V -1.5A Power MOSFET
Not Recommended for New Designs
RSQ015P10FRA
Pch -100V -1.5A Power MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RSQ015P10FRA
Part Number |
|
|
---|---|---|
Ordering Part Number | RSQ015P10FRATR | RSQ015P10HZGTR |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | TSMT6 | TSMT6 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-457T | SOT-457T |
Package Size [mm] | 2.9x2.8 (t=1) | 2.9x2.8 (t=1) |
Number of terminal | 6 | 6 |
Polarity | Pch | Pch |
Drain-Source Voltage VDSS [V] | -100 | -100 |
Drain Current ID [A] | -1.5 | -1.5 |
RDS(on)[O] VGS=4V (Typ.) | 0.4 | 0.4 |
RDS(on)[O] VGS=4.5V (Typ.) | 0.38 | 0.38 |
RDS(on)[O] VGS=10V (Typ.) | 0.35 | 0.35 |
RDS(on)[O] VGS=Drive (Typ.) | 0.4 | 0.4 |
Drive Voltage [V] | -4.0 | -4.0 |
Power Dissipation (PD) [W] | 1.25 | 1.25 |
Total gate charge Qg [nC] | 17.0 | 17.0 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-95 | SC-95 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X