RSJ301N10FRA
Nch 100V 30A Power MOSFET
RSJ301N10FRA
RSJ301N10FRA
Nch 100V 30A Power MOSFET
RSJ301N10FRA is a Power MOSFET with Low on-resistance and Fast switching speed, suitable for switching. It is a highly reliable product for automotive.
Product Detail
Specifications:
Package Code
TO-263 (D2PAK)
JEITA Package
SC-83
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
100
Drain Current ID[A]
30
RDS(on)[Ω] VGS=4V(Typ.)
0.036
RDS(on)[Ω] VGS=10V(Typ.)
0.033
RDS(on)[Ω] VGS=Drive (Typ.)
0.036
Total gate charge Qg[nC]
60
Power Dissipation (PD)[W]
50
Drive Voltage[V]
4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x13.1 (t=4.7)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on-resistance
- Fast switching speed
- High power small mold package
- Pb-free lead plating ; RoHS compliant
- AEC-Q101 Qualified