BR25A1MF-3M
1024KBit, SPI BUS, Serial EEPROM for Automotive (105℃ Operation)

BR25A1MF-3M is a 1Mbit Serial EEPROM of SPI BUS Interface.

Product Detail

 
Part Number | BR25A1MF-3MGE2
Status | Recommended
Package | SOP8
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
Series

BR25A-3M

Density [bit]

1M

Bit Format [Word x Bit]

128K x 8

Vcc(Min.)[V]

2.5

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

3

Standby Current (Max.)[μA]

1

Write Cycle (Max.)[ms]

5

Input Frequency (Max.)[Hz]

10M

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

100

I/F

SPI BUS

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

5x6.2 (t=1.71)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • High Speed Clock Action up to 10MHz (Max)
  • Wait Function by HOLDB Terminal
  • Part or Whole of Memory Arrays Settable as Read only Memory Area by Program
  • 2.5V to 5.5V Single Power Source Operation Most Suitable for Battery Use
  • Up to 256 Bytes in Page Write Mode
  • For SPI Bus Interface (CPOL, CPHA) = (0, 0), (1, 1)
  • Self-timed Programming Cycle
  • Low Current Consumption
  • Address Auto Increment Function at Read Action
  • Prevention of Write Mistake
  • More than 100 years Data Retention
  • More than 1 Million Write Cycles
  • Bit Format 128K×8
X

Most Viewed