Not Recommended for New Designs
BR93H66RFJ-WC
4KBit, MicroWire BUS, Serial EEPROM for Automotive (125℃ Operation)
Not Recommended for New Designs
BR93H66RFJ-WC
4KBit, MicroWire BUS, Serial EEPROM for Automotive (125℃ Operation)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BR93H66RFJ-WC
Part Number |
|
|
---|---|---|
Ordering Part Number | BR93H66RFJ-WCE2 | BR93H66RFJ-2CE2 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | SOP-J8 | SOP-J8 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Series | BR93H-WC | BR93H-2C |
I/F | MicroWire BUS(3-Wire) | MicroWire BUS(3-Wire) |
Density [bit] | 4K | 4K |
Vcc (Min.) [V] | 2.7 | 2.5 |
Vcc (Max.) [V] | 5.5 | 5.5 |
Temperature (Min.)[°C] | -40 | -40 |
Temperature (Max.)[°C] | 125 | 125 |
Package Size [mm] | 4.9x6 (t=1.65) | 4.9x6 (t=1.65) |
Input Frequency (Max.)[Hz] | 1.25M | 2M |
Write Cycle (Max.)[ms] | 10.0 | 4.0 |
Bit Format [Word x Bit] | 256 x 16 | 256 x 16 |
Circuit Current (Max.)[mA] | 3.0 | 3.0 |
Standby Current (Max.)[µA] | 10.0 | 10.0 |
Endurance (Max.)[Cycle] | 106 | 106 |
Data Retention (Max.)[Year] | 40 | 100 |
Common Standard | AEC-Q100 (Automotive Grade) | AEC-Q100 (Automotive Grade) |
Show / Hide Parameters
X