Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
If the test pin (Pin 6) is connected to VCC write commands will be executed normally. However, if connected to VCC, please consider the BR93Hxx-2C series where pin 6 is NC.
The BR93Hxx-WC reduces the lower limit of the operating supply voltage range from 2.7V to 2.5V, increases the data retention period from 40 years to 100 years, raises the SK frequency from 1.25MHz to 2MHz, and reduces the write cycle time from 10ms to 4ms.
Short for Electrically Erasable Programmable ROM, EEPROMs are a type of non-volatile memory that allows data to be written to each address via electric signals. ROHM EEPROMs are capable of an industry best 1 million rewrites and retains data for up to 40 years. ROHM's unique double cell technology has been incorporated into the entire lineup, resulting in remarkably high reliability (zero accidental defects).