RLD90QZW6 (Under Development)
905nm, 25W, 50μm Invisible Pulsed Laser Diode

RLD90QZW6 realizes a longer detection distance and improved sensing accuracy due to its narrow emission width. ROHM's unique structure makes it possible to achieve high energy conversion efficiency and reduce wavelength fluctuations, and contributes to lower power consumption and longer life. Uses the industry standard Φ5.6 package. Ideal for robot vacuum cleaners, automatic guided vehicles (AGVs), and security applications.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | RLD90QZW6
Package | φ5.6mm CAN
Unit Quantity | 500
Minimum Package Quantity | 500
Packing Type | Tray
RoHS | Yes

Specifications:

Wavelength λp[nm]

905

Optical Output Po (Max.Rating)[W]

30

Forward Current IF (Max.Rating)[A]

11

Optical Output Po[W]

25

Threshold Current Ith[A]

0.4

Forward Current IF[A]

9

Forward Voltage VF[V]

16

θ⊥[deg]

25

θ// [deg]

14

Emission area [μm x μm]

50 x 10

Measurement pulse condition

Pulse width 50ns duty 0.05%

Topr (Max. Rating) [℃]

85

Package Size [mm]

φ5.6

Find Similar

Features:

  • Optical output power 25W(Pulse)
  • Narrow light emission pattern
  • Φ5.6 metal stem
X

Most Viewed