BD78324EFJ-M
1.2W Monaural Speaker Amplifier for Automotive
Obsolete
BD78324EFJ-M
1.2W Monaural Speaker Amplifier for Automotive
Production has already been terminated. Not available for sales.
Product Detail
Functional Safety:
Specifications:
Grade
Automotive
Common Standard
AEC-Q100 (Automotive Grade)
Circuit Type
Class AB
Number of Ch
1(Analog)
Speaker Amp Output Power(Max.)[W]
1.6
Gain [dB]
24
Maximum Output [W,RL=8Ω]
1.6
Minimum Load [Ω]
4
Input Type
Differential
Stand-by Current [µA]
0.1
Power Supply Voltage (Min.) [V]
4
Power Supply Voltage (Max.) [V]
5.5
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Features:
- AEC-Q100 Qualified (Grade 2)
- Pop Noise Reduction Function
- Shutdown Function
- Protection Functions
- Over Current Protection
- Thermal Shutdown
- Under Voltage Lock Out (UVLO)
- Power Package with Thermal Pad HTSOP-J8