Build-in Speech Playback Function ML62Q2000 Series / ML62Q2700 Group (U16)
- Overview
- Product Features
- Applications
- Sound Code Data Creation Tool
- Product Longevity Program
- Development Support System
Overview
The ML62Q2700 group CMOS MCUs utilize LAPIS Technology's original
16-bit RISC U16 Core to achieve superior performance.
This group is equipped with program memory(Flash memory), data
memory(RAM), data Flash (Erase unit:128byte, Write unit:1byte), and
rich peripheral functions such as the multiplier/divider, CRC
generator, Clock generator, Timer, General Purpose Ports, UART,
Synchronous serial port, I2C bus interface unit(Master, Slave),
Voltage Level Supervisor(VLS), High-speed Successive approximation
type 12bit A/D converter, LCD driver, Speech playback function, Safety
function (IEC60730/60335 Class B), and so on.
The built-in on-chip debug function enables debugging and programming
the software. Also, the ISP (In-System Programming) function supports
the Flash programming in the production line.
Product Features
Feature 1Built-in hardware-based speech playback function facilitates speech playback without the need to purchase middleware.
Built-in hardware-based ADPCM speech playback function that can reduce
the CPU load when playing guidance and sound effects.
Facilitates Speech Playback by calling the library function for
playing sound provided by Lapis Technology.
Feature 2High-speed 12-bit successive approximation A/D converter that contributes to high-accuracy sensor measurement
High-speed (Min 1.375μs / Ch.) A/D conversion is possible, and the number of times of sensing can be increased in a short period, contributing to improving measurement accuracy.
Feature 3Built-in safety functions to protect equipment and systems from unforeseen circumstances
- Self Diagnostic Functions
-
- Successive approximation type A/D converter test
- Clock mutual monitoring
- UART self-test function
- SSIO self-test function
- I2C self-test function
- WDT counter read
- Port output level self-test function
- MCU status interrupt
- Clock backup function and the self-test
-
Automatically detects
abnormalities in each block
- Error Detection
-
- RAM parity error detection
- ROM unused area access reset
- Flash memory CRC calculation
-
Detects memory malfunctions
due to memory data errors or
Invalid memory access
- Memory Protection
-
- RAM guard
-
SFR guard
(Special Function Register)
-
SFR/RAM erroneous
write prevention
IEC60730 / IEC60335 (Class B) certified hardware with 14 safety functions.
Feature 4Enables high-speed 24MHz operation at all operating voltages(1.8V to 5.5 V)
Feature 5A High Accuracy Oscillation Circuit (±1.5%*1)Ideal for Serial Communication
Applications
![L62Q2700 group is ideal for industrial such as measuring equipment requiring high accuracy analog measurement](/documents/11303/12363905/miconlp_gp-mcu2700_pic-06%402x.webp/a4c182f9-a55d-7e61-dc31-e91de52d0d84?t=1703228589053)
The ML62Q2700 group takes over the “Safety Function” of the ML62Q1000 series and also has class-leading power consumption and a high-speed 12-bit successive approximation A/D that contributes to improving sensor measurement accuracy. Therefore, the ML62Q2700 group is ideal for industrial such as measuring equipment requiring high accuracy analog measurement, and home appliances such as water heaters, and rice cookers.
speech synthesis utility (Speech LSI Tools)
Run the 'Speech LSI Tools' program on a PC to create sound code data using a ML62Q2700 group.
Speech LSI Tools include a Wave Editor that makes it easy to change (i.e.fade in/out), cut, and connect original sound data (WAVE files) as well as a Speech LSI Utility capable of editing phrases and converting WAVE files
to the HQ-ADPCM and ADPCM2 formats.
Speech LSI Tools Operating Environment
-
・Microsoft® ・Windows
Windows 7, Windows 8.1, Windows 10
Note: Compatible with 32bit (x86)/64bit (x64) environments -
Processor and memory
Set up according to OS requirements -
Hard disk space
1GB usable HDD space -
Audio
Windows compatible sound card and speakers -
USB Port
Note: Program data is developed separately in the LEXIDE-U16 integrated development environment.
Product Longevity Program
![Product Longevity Program](/documents/11303/11829472/hf-mcu_ProductLongevityProgram%402x_en.webp/47e9fb26-2396-5eab-2529-047d25e74d91?t=1690508699140)
The ML62Q2000 series is a product covered by the "Product Longevity
Program".
Please visit the page for the
Product Longevity Program.
*Please contact us for more information.