RS3E075AT
Pch -30V -7.5A Middle Power MOSFET

Small surface mount package RS3E075AT is middle power MOSFET for switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RS3E075ATTB1
Status | Recommended
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

SOP8

Applications

Switching

Number of terminal

8

Polarity

Pch

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-7.5

RDS(on)[Ω] VGS=4.5V(Typ.)

0.024

RDS(on)[Ω] VGS=10V(Typ.)

0.018

RDS(on)[Ω] VGS=Drive (Typ.)

0.024

Total gate charge Qg[nC]

12.8

Power Dissipation (PD)[W]

2

Drive Voltage[V]

-4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

5.0x6.0 (t=1.75)

Find Similar

Features:

  • Low on - resistance.
  • Small Surface Mount Package (SOP8)
  • Pb-free lead plating; RoHS compliant
X

Most Viewed