RQ6E080AJ
Nch 30V 8A Power MOSFET
RQ6E080AJ
Nch 30V 8A Power MOSFET
RQ6E080AJ is low on - resistance and small surface mount package MOSFET for switching application.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-457T
JEITA Package
SC-95
Number of terminal
6
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
8
RDS(on)[Ω] VGS=2.5V(Typ.)
0.0157
RDS(on)[Ω] VGS=4.5V(Typ.)
0.0125
RDS(on)[Ω] VGS=Drive (Typ.)
0.0157
Total gate charge Qg[nC]
16.2
Power Dissipation (PD)[W]
1.25
Drive Voltage[V]
2.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1.0)
Features:
- Low on - resistance
- Small Surface Mount Package (TSMT6)
- Pb-free lead plating ; RoHS compliant