RQ3E150GN
4.5V Drive Nch MOSFET

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ3E150GNTB
Status | Active
Package | HSMT8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

HSMT8 (3.3x3.3)

Applications

Power Supply

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

39

RDS(on)[Ω] VGS=4.5V(Typ.)

0.0062

RDS(on)[Ω] VGS=10V(Typ.)

0.0047

RDS(on)[Ω] VGS=Drive (Typ.)

0.0062

Total gate charge Qg[nC]

7.4

Power Dissipation (PD)[W]

17

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Bare Die Part Number

Available: K4512

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3.3x3.3 (t=0.9)

Find Similar

Features:

・ Low on - resistance.
・ High Power Package (HSMT8).
・ Pb-free lead plating ; RoHS compliant
・ Halogen Free
X

Most Viewed