RQ3E075AT
Pch -30V -18A Middle Power MOSFET

RQ3E075AT is high power small mold package(HSMT8) MOSFET for switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ3E075ATTB
Status | Active
Package | HSMT8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

HSMT8 (3.3x3.3)

Applications

Switching

Number of terminal

8

Polarity

Pch

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-18

RDS(on)[Ω] VGS=4.5V(Typ.)

0.026

RDS(on)[Ω] VGS=10V(Typ.)

0.0174

RDS(on)[Ω] VGS=Drive (Typ.)

0.026

Total gate charge Qg[nC]

10.4

Power Dissipation (PD)[W]

15

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3.3x3.3 (t=0.9)

Find Similar

Features:

  • Low on - resistance.
  • High Power Small Mold Package (HSMT8).
  • Pb-free lead plating; RoHS compliant.
  • Halogen Free
X

Most Viewed