RF4C100BC
Pch -20V -10A Middle Power MOSFET

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RF4C100BCTCR
Status | Active
Package | HUML2020L8 (Single)
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

DFN2020-8S

Applications

Switching

Number of terminal

8

Polarity

Pch

Drain-Source Voltage VDSS[V]

-20

Drain Current ID[A]

-10

RDS(on)[Ω] VGS=1.8V(Typ.)

0.0235

RDS(on)[Ω] VGS=2.5V(Typ.)

0.0154

RDS(on)[Ω] VGS=4.5V(Typ.)

0.012

RDS(on)[Ω] VGS=Drive (Typ.)

0.0235

Total gate charge Qg[nC]

23.5

Power Dissipation (PD)[W]

2

Drive Voltage[V]

-1.8

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.0x2.0 (t=0.65)

Find Similar

Features:

・ Low on - resistance.
・ High Power Small Mold Package (HUML2020L8).
・ Pb-free lead plating ; RoHS compliant
・ Halogen Free
X

Most Viewed