Rohm Breadcrumb

Rohm Productdetail

10V Drive Nch MOSFET - RCX220N25

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | RCX220N25
Status | Active
Package | TO-220FM
Unit Quantity | 500
Minimum Package Quantity | 500
Packing Type | Bulk
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-220FM

Package Size[mm]

15.1x10.1 (t=4.6)

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

250

Drain Current ID[A]

22.0

RDS(on)[Ω] VGS=10V (Typ.)

0.105

RDS(on)[Ω] VGS=Drive (Typ.)

0.105

Total gate charge Qg[nC]

60.0

Power Dissipation (PD)[W]

40.0

Drive Voltage[V]

10.0

Mounting Style

Leaded type

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· 10V-drive type
· Nch Power MOSFET
· Fast Switching Speed
· Drive circuits can be simple
· Parallel use is easy
· Pb Free/RoHS Compliant