Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 10V Drive Nch MOSFET - R6046ANZ

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | R6046ANZC8
Status | NRND
Package | TO-3PF
Unit Quantity | 360
Minimum Package Quantity | 360
Packing Type | Bulk
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-3PF

Package Size[mm]

26.5x15.5(t=5.5)

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

46.0

RDS(on)[Ω] VGS=10V (Typ.)

0.065

RDS(on)[Ω] VGS=Drive (Typ.)

0.065

Total gate charge Qg[nC]

150.0

Power Dissipation (PD)[W]

120.0

Drive Voltage[V]

10.0

Mounting Style

Leaded type

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· 10V-drive type
· Nch Power MOSFET
· Fast Switching Speed
· Drive circuits can be simple
· Parallel use is easy
· Pb Free/RoHS Compliant