Obsolete
R6025ANZ
10V Drive Nch MOSFET
Obsolete
R6025ANZ
10V Drive Nch MOSFET
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For R6025ANZ
Part Number |
|
|
|
|
---|---|---|---|---|
Ordering Part Number | R6025ANZC8 | R6024KNZC17 | R6024KNZ4C13 | R6024KNZ4C13 |
Similar Level | - | Same Pinout, Package | Same Package | Similar Specification |
Data Sheet | ||||
Supply Status | Obsolete | Recommended | Recommended | Recommended |
Package | TO-3PF | TO-3PF | TO-247 | TO-247 |
Unit Quantity | 360 | 300 | 600 | 600 |
Minimum Packing Quantity | 360 | 30 | 600 | 600 |
Packing Type | Bulk | Tube | Tube | Tube |
RoHS | Yes | Yes | Yes | Yes |
Package Code | TO-3PF | TO-3PF | TO-247AD | TO-247AD |
Package Size [mm] | 15.5x26.5 (t=5.7) | 15.5x26.5 (t=5.7) | 15.94x25.14 (t=5.22) | 15.94x25.14 (t=5.22) |
Number of terminal | 3 | 3 | 3 | 3 |
Polarity | Nch | Nch | Nch | Nch |
Drain-Source Voltage VDSS [V] | 600 | 600 | 600 | 600 |
Drain Current ID [A] | 25.0 | 24.0 | 24.0 | 24.0 |
RDS(on)[O] VGS=10V (Typ.) | 0.12 | 0.15 | 0.15 | 0.15 |
RDS(on)[O] VGS=Drive (Typ.) | 0.12 | 0.15 | 0.15 | 0.15 |
Drive Voltage [V] | 10.0 | 10.0 | 10.0 | 10.0 |
Power Dissipation (PD) [W] | 150.0 | 74.0 | 245.0 | 245.0 |
Total gate charge Qg [nC] | 88.0 | 45.0 | 45.0 | 45.0 |
Trr (Typ.)[ns] | - | 510 | 510 | 510 |
Mounting Style | Leaded type | Leaded type | Leaded type | Leaded type |
Applications | - | Power Supply | Power Supply | Power Supply |
Bare Die P/N | - | Available: K8002 | Available: K8052 | Available: K8052 |
Storage Temperature (Min.)[°C] | -55 | -55 | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 | 150 | 150 |
Show / Hide Parameters
X