Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design Nch 600V 20A Power MOSFET - R6020KNZ1

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | R6020KNZ1C9
Status | NRND
Package | TO-247
Unit Quantity | 450
Minimum Package Quantity | 450
Packing Type | Tube
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-247

Package Size[mm]

21.07x15.94(t=5.02)

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

20.0

RDS(on)[Ω] VGS=10V (Typ.)

0.17

RDS(on)[Ω] VGS=Drive (Typ.)

0.17

Total gate charge Qg[nC]

40.0

Power Dissipation (PD)[W]

231.0

Drive Voltage[V]

10.0

Trr (Typ.)[ns]

500

Mounting Style

Leaded type

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Low on-resistance.
  • Ultra fast switching speed.
  • Parallel use is easy.
  • Pb-free lead plating; RoHS compliant.