Rohm Breadcrumb

Rohm Productdetail

Nch 600V 20A Power MOSFET - R6020KNJ

R6020KNJ is Low on-resistance and ultra fast switching speed Power MOSFET.

* This is STANDARD grade product. For on-vehicle usage, please contact Sales.
Part Number | R6020KNJTL
Status | Active
Package | LPTS(D2PAK)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-263(D2PAK)

JEITA Package

SC-83

Package Size[mm]

10.1x13.1(t=4.5)

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

20.0

RDS(on)[Ω] VGS=10V (Typ.)

0.17

RDS(on)[Ω] VGS=Drive (Typ.)

0.17

Total gate charge Qg[nC]

40.0

Power Dissipation (PD)[W]

231.0

Drive Voltage[V]

10.0

Trr (Typ.)[ns]

500

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Low on-resistance.
  • Ultra fast switching speed.
  • Parallel use is easy.
  • Pb-free lead plating; RoHS compliant.