Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 10V Drive Nch MOSFET - R5011FNX

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | R5011FNX
Status | NRND
Package | TO-220FM
Unit Quantity | 500
Minimum Package Quantity | 500
Packing Type | Bulk
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-220FM

Package Size[mm]

15.1x10.1 (t=4.6)

Applications

Motor, Inverter

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

500

Drain Current ID[A]

11.0

RDS(on)[Ω] VGS=10V (Typ.)

0.4

RDS(on)[Ω] VGS=Drive (Typ.)

0.4

Total gate charge Qg[nC]

30.0

Power Dissipation (PD)[W]

50.0

Drive Voltage[V]

10.0

Trr (Typ.)[ns]

85

Mounting Style

Leaded type

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· 10V-drive type
· Nch Power MOSFET
· Fast Switching Speed
· Drive circuits can be simple
· Parallel use is easy
· Pb Free/RoHS Compliant