Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 10V Drive Nch MOSFET - R5011ANJ

Recommended Products

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | R5011ANJTL
Status | NRND
Package | LPTS(D2PAK)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-263(D2PAK)

JEITA Package

SC-83

Package Size[mm]

10.1x13.1(t=4.5)

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

500

Drain Current ID[A]

11.0

RDS(on)[Ω] VGS=10V (Typ.)

0.38

RDS(on)[Ω] VGS=Drive (Typ.)

0.38

Total gate charge Qg[nC]

30.0

Power Dissipation (PD)[W]

75.0

Drive Voltage[V]

10.0

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· 10V-drive type
· Nch Power MOSFET
· Fast Switching Speed
· Drive circuits can be simple
· Parallel use is easy
· Pb Free/RoHS Compliant