Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design Nch 500V 7A Power MOSFET - R5007FNX

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | R5007FNX
Status | NRND
Package | TO-220FM
Unit Quantity | 500
Minimum Package Quantity | 500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-220FM

Package Size[mm]

15.1x10.1 (t=4.6)

Applications

Motor, Inverter

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

500

Drain Current ID[A]

7.0

RDS(on)[Ω] VGS=10V (Typ.)

1.0

RDS(on)[Ω] VGS=Drive (Typ.)

1.0

Total gate charge Qg[nC]

15.0

Power Dissipation (PD)[W]

40.0

Drive Voltage[V]

10.0

Mounting Style

Leaded type

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· Fast reverse recovery time (trr).
· Low on-resistance.
· Fast switching speed.
· Gate-source voltage (VGSS) guaranteed to be ±30V.
· Drive circuits can be simple.
· Pb-free lead plating; RoHS compliant.