QS6M4
2.5V Drive Nch+Pch MOSFET
QS6M4
2.5V Drive Nch+Pch MOSFET
Complex type MOSFETs(P+N) are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-457T
JEITA Package
SC-95
Number of terminal
6
Polarity
Nch+Pch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
1.5
RDS(on)[Ω] VGS=2.5V(Typ.)
0.26
RDS(on)[Ω] VGS=4V(Typ.)
0.18
RDS(on)[Ω] VGS=Drive (Typ.)
0.26
Total gate charge Qg[nC]
1.6
Power Dissipation (PD)[W]
1.25
Drive Voltage[V]
2.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Features:
· 2.5V-drive type· Nch+Pch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant
Reference Design / Application Evaluation Kit
-
- Reference Design - REF66003
- Compact NFC Wireless Charge with 300mW Output
ML7661-EVK-001 is equipped with the power transmitting side LSI ML7661, and ML7660-EVK-001 is equipped with the power receiving side LSI ML7660. By facing the antenna, it is possible to output a power supply of 300mW. Wireless battery charging can be achieved in a small space.
The antenna is a product of Amphenol.
Datasheet Download:For any inquiries related to antennas, kindly use the inquiry form provided below.
Amphenol Website Contact Form