HP8K22
30V Nch+Nch Middle Power MOSFET
HP8K22
HP8K22
30V Nch+Nch Middle Power MOSFET
HP8K22 is low on-resistance MOSFET for DC/DC converter.
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
HSOP8D (5x6)
Applications
DC/DC Convertor
Number of terminal
9
Polarity
Nch+Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
27
RDS(on)[Ω] VGS=4.5V(Typ.)
0.0091
RDS(on)[Ω] VGS=10V(Typ.)
0.0067
RDS(on)[Ω] VGS=Drive (Typ.)
0.0091
Total gate charge Qg[nC]
4.8
Power Dissipation (PD)[W]
22
Drive Voltage[V]
4.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
5x6 (t=1.1)
Features:
・ Low on - resistance.・ Pb-free lead plating ; RoHS compliant
・ Halogen Free.