EM6K6
1.8V Drive Nch+Nch MOSFET

Complex type MOSFETs(N+N) are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | EM6K6T2R
Status | Active
Package | EMT6
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Package Code

SOT-563

JEITA Package

SC-107C

Number of terminal

6

Polarity

Nch+Nch

Drain-Source Voltage VDSS[V]

20

Drain Current ID[A]

0.3

RDS(on)[Ω] VGS=1.8V(Typ.)

0.8

RDS(on)[Ω] VGS=2.5V(Typ.)

0.8

RDS(on)[Ω] VGS=4V(Typ.)

0.7

RDS(on)[Ω] VGS=Drive (Typ.)

0.8

Power Dissipation (PD)[W]

0.15

Drive Voltage[V]

1.8

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.55)

Find Similar

Features:

· Low voltage(1.8V) drive type
· Nch+Nch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed