R6515KNJ
650V 15A TO-263, High-speed switching Power MOSFET

R6515KNJ is a power MOSFET with low on-resistance and fast switching, suitable for the switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6515KNJTL
Status | Active
Package | LPTS (D2PAK)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

TO-263 (D2PAK)

JEITA Package

SC-83

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

650

Drain Current ID[A]

15

RDS(on)[Ω] VGS=10V(Typ.)

0.28

RDS(on)[Ω] VGS=Drive (Typ.)

0.28

Total gate charge Qg[nC]

27.5

Power Dissipation (PD)[W]

184

Drive Voltage[V]

10

Trr (Typ.)[ns]

410

Mounting Style

Surface mount

Bare Die Part Number

Available: K8058

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.1x13.1 (t=4.7)

Find Similar

Features:

  • Low on-resistance
  • Ultra fast switching speed
  • Parallel use is easy
  • Pb-free plating ; RoHS compliant
X

Most Viewed