Rohm Breadcrumb

Rohm Productdetail

Nch 45V 2.5A Small Signal MOSFET - RSR025N05FRA

MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobilr equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

Part Number | RSR025N05FRATL
Status | Active
Package | TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-346T

JEITA Package

SC-96

Package Size[mm]

2.9x2.8(t=1.0max.)

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

45

Drain Current ID[A]

2.5

RDS(on)[Ω] VGS=4V(Typ.)

0.105

RDS(on)[Ω] VGS=4.5V(Typ.)

0.095

RDS(on)[Ω] VGS=10V(Typ.)

0.07

RDS(on)[Ω] VGS=Drive (Typ.)

0.105

Total gate charge Qg[nC]

3.6

Power Dissipation (PD)[W]

1.0

Drive Voltage[V]

4.0

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Low on-resistance
  • Built-in G-S protection diode
  • Small surface mount package(TSMT3)
  • Pb-free lead plating; RoHS compliant
  • AEC-Q101 Qualified