Rohm Breadcrumb

Rohm Productdetail

4V Drive Pch MOSFET (AEC-Q101 Qualified) - RSD080P05FRA

MOSFET, one of Fild Effect Transistors. ROHM has low current type power MOSFETs of high-efficiency / high breakdown resistance for switching power supply to meet various needs in the market.

Part Number | RSD080P05FRATL
Status | Active
Package | CPT3
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

TO-252(DPAK)

JEITA Package

SC-63

Package Size[mm]

6.5x9.5(t=2.3)

Number of terminal

3

Polarity

Pch

Drain-Source Voltage VDSS[V]

-45

Drain Current ID[A]

-8.0

RDS(on)[Ω] VGS=4V(Typ.)

0.105

RDS(on)[Ω] VGS=4.5V(Typ.)

0.095

RDS(on)[Ω] VGS=10V(Typ.)

0.065

RDS(on)[Ω] VGS=Drive (Typ.)

0.105

Total gate charge Qg[nC]

9.0

Power Dissipation (PD)[W]

15.0

Drive Voltage[V]

-4.0

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· 4V-drive type
· Pch Power MOSFET
· Fast Switching Speed
· Drive circuits can be simple
· Parallel use is easy
· Pb Free/RoHS Compliant