Rohm Breadcrumb

Rohm Productdetail

Automotive Nch 20V 7.5A Small Signal MOSFET - RQ1C075UNHZG (New)

RQ1C075UNHZG is a MOSFET for switching applications. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Part Number | RQ1C075UNHZGTR
Status | Active
Package | TSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

20

Drain Current ID[A]

7.5

RDS(on)[Ω] VGS=1.5V(Typ.)

0.02

RDS(on)[Ω] VGS=1.8V(Typ.)

0.017

RDS(on)[Ω] VGS=2.5V(Typ.)

0.014

RDS(on)[Ω] VGS=4.5V(Typ.)

0.011

RDS(on)[Ω] VGS=Drive (Typ.)

0.02

Total gate charge Qg[nC]

18.0

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

1.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Low on - resistance
  • Built-in G-S protection diode
  • Small surface mount package(TSMT8)
  • Pb-free lead plating ; RoHS compliant
  • AEC-Q101 Qualified