Rohm Breadcrumb

Rohm Productdetail

Nch 800V 5A Power MOSFET - R8005ANJFRG

R8005ANJ FRG is a power MOSFET with low on-resistance and fast switching, suitable for the switching application. It is a highly reliable product for automotive.

Part Number | R8005ANJFRGTL
Status | Active
Package | LPTS(D2PAK)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

TO-263(D2PAK)

JEITA Package

SC-83

Package Size[mm]

10.1x13.1(t=4.5)

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

800

Drain Current ID[A]

5.0

RDS(on)[Ω] VGS=10V(Typ.)

1.6

RDS(on)[Ω] VGS=Drive (Typ.)

1.6

Total gate charge Qg[nC]

20.0

Power Dissipation (PD)[W]

120.0

Drive Voltage[V]

10.0

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Low on-resistance
  • Fast switching speed
  • Parallel use is easy
  • Pb-free plating ; RoHS compliant
  • AEC-Q101 qualified