IMH21
NPN+NPN, SOT-457, Dual Digital Transistor (Bias Resistor Built-in Transistor)
IMH21
NPN+NPN, SOT-457, Dual Digital Transistor (Bias Resistor Built-in Transistor)
Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillators, driver ICs and so forth.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-457
JEITA Package
SC-74
Number of terminal
6
Polarity
NPN+NPN
Supply voltage VCC 1[V]
20
Collector current Io (Ic) [A]
0.6
Input resistance R1 1 [kΩ]
10
Input resistance R1 2 [kΩ]
10
Collector-Emitter voltage VCEO1[V]
20
Collector current Io(Ic) [A]
0.6
Collector-Emitter voltage VCEO2[V]
20
Collector current(continuous) IC2[A]
0.6
Power Dissipation (PD)[W]
0.3
Mounting Style
Surface mount
Equivalent (Single Part)
DTC614T / DTC614T
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1.3)
Features:
· Ultra-compact complex digital transistor· Input resistor type
· Small Surface Mount Package
· Pb Free/RoHS Compliant