Not Recommended for New Designs
EMH15
NPN+NPN Digital transistor(with built-in resistors)
EMH15
Not Recommended for New Designs
EMH15
NPN+NPN Digital transistor(with built-in resistors)
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | EMH15T2R
Status |
Not Recommended for New Designs
Package |
EMT6
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-563
JEITA Package
SC-107C
Number of terminal
6
Polarity
NPN+NPN
Supply voltage VCC 1[V]
50
Collector current Io (Ic) [A]
0.1
Input resistance R1 1 [kΩ]
47
Input resistance R1 2 [kΩ]
47
Collector-Emitter voltage VCEO1[V]
50
Collector current Io(Ic) [A]
0.1
Collector-Emitter voltage VCEO2[V]
50
Collector current(continuous) IC2[A]
0.1
Power Dissipation (PD)[W]
0.15
Mounting Style
Surface mount
Equivalent (Single Part)
DTC144T / DTC144T
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.55)
Features:
· Ultra-compact complex digital transistor· Input resistor type
· Small Surface Mount Package
· Pb Free/RoHS Compliant