Not Recommended for New Designs DTC124XUB
NPN 100mA 50V Digital Transistor (Bias Resistor Built-in Transistor)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For DTC124XUB

Part Number
DTC124XUB
DTC124XUB
DTC124XU3
DTC124XU3
Ordering Part Number DTC124XUBTL DTC124XU3T106
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package UMT3F UMT3
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-323FL SOT-323
Package Size [mm] 2x2.1 (t=1.05) 2x2.1 (t=1)
Number of terminal 3 3
Polarity NPN NPN
Supply voltage VCC 1 [V] 50.0 50.0
Collector current Io (Ic) [A] 0.1 0.1
Input resistance R1 1 [kO] 22.0 22.0
Emitter base Resistance R2 1 [kO] 47.0 47.0
Power Dissipation (PD) [W] 0.2 0.2
GI hFE 68 or more 68 or more
Output Current [A] 0.05 0.05
Mounting Style Surface mount Surface mount
JEITA Package SC-85 SC-70
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150